PYREX® Hirsch Funnels, with Fritted Disc

E-mail

This type is very useful in preparation work, or in making separations where it is necessary to wash the precipitate and redissolve with chemicals which would attack filter paper. The angle of the funnel body facilitates the removal of precipitates.

Choose your specification

Inner Diameter
Porosity
Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
36210-50C PYREX® Hirsch Funnels with 20 mm Diameter Coarse Porosity Fritted Disc   1 / Pk     1 / Cs     PYREX®   $77.69 per case
36210-75C PYREX® Hirsch Funnels with 30 mm Diameter Coarse Porosity Fritted Disc   1 / Pk     1 / Cs     PYREX®   $107.49 per case