More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 6L Squibb Separatory Funnel, PTFE Product Standard Stopcock, Glass Standard Taper Stopper
Product Number6402-6L
Learn More
These 6L PYREX® pear-shaped glass separatory funnels have Polytetrafluorethylene (PTFE) No. 10 Product Standard stopcocks and strong, hollow No. 38 Standard Taper glass stoppers. The PTFE plug fits into the micro-finish barrel. The plug also reduces freezing problems and grease contamination. For replacement glass Standard Taper stoppers, see No. 7650-38; for PTFE stopcock assemblies, see No. 7681-10.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$663.40 per case
Out of Stock
Product Number | 6402-6L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Body O.D. | 235 mm (approx.) |
Capacity | 6 L |
Funnel Style | Squibb separatory |
Height With Stopper | 655 mm (approx.) |
PTFE Stopcock Plug No. | 1 |
Standard Taper Stopper No. | 38 |
Stopcock Style | Straight bore PTFE |
Stopper Style | Hollow glass |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.12719044
- Quality Certificate - Lot No.34418824
- Quality Certificate - Lot No.23518001
- Quality Certificate - Lot No.21418474
- Quality Certificate - Lot No.30017049
- Quality Certificate - Lot No.30015001
- Quality Certificate - Lot No.06314001
- Quality Certificate - Lot No.20413001
- Quality Certificate - Lot No.11513001
- Quality Certificate - Lot No.25909001
- Quality Certificate - Lot No.Generic