More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 0.1 mL Reusable Measuring Pipets, TD, Color-Coded, Colored Markings
Product Number7065-1X
Learn More
These reusable 0.1 mL PYREX® glass pipets are color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. They are calibrated "to deliver" (TD) their total capacity without blow-out. Reference: ASTM E-1293.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$174.75 per case
Out of Stock
Product Number | 7065-1X |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 0.1 mL |
Pipet Style | Measuring |
Tip Shape | Round |
Feature | Reusable |
Graduation Interval | 0.01 mL |
Tolerance | 0.005 mL |
O.D. | 7 mm (approx.) |
- Quality Certificate - Lot No.30023008
- Quality Certificate - Lot No.04823049
- Quality Certificate - Lot No.08317014
- Quality Certificate - Lot No.27216022
- Quality Certificate - Lot No.19915021
- Quality Certificate - Lot No.33214010
- Quality Certificate - Lot No.04514023
- Quality Certificate - Lot No.32013006
- Quality Certificate - Lot No.26112058
- Quality Certificate - Lot No.24212002
- Quality Certificate - Lot No.33211059
- Quality Certificate - Lot No.29409034
- Quality Certificate - Lot No.26109049
- Quality Certificate - Lot No.14909041
- Quality Certificate - Lot No.11409012
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999