text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

PYREX® Reusable Glass Volumetric Pipets, Color-coded

E-mail

These pipets were designed primarily for schools and laboratories where the Class A tolerance of Cat. No. 7100 is not required. They are constructed to the same wall thickness and length as Cat. No. 7100, but have larger tip openings for faster delivery. It is primarily due to this faster delivery that accuracy tolerances are twice those specified for Class A volumetric ware. Sizes 0.5 mL through 25 mL are color-coded.



Cat. No. 7102-50 design allows more complete and efficient drainage.

Do not pipet by mouth. We suggest using a mechanical pipetting device.


Reference: ASTM E-969.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7102-50 PYREX® 50 mL Reusable Volumetric Pipets, Colored Graduations   6 / Pk     12 / Cs     PYREX®   $397.77 per case