text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

PYREX® 3 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings

Product Number 7100-3
E-mail


These 3 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.


$153.45 per case

Less than 10 in Stock

Details
Product Number   7100-3
Qty./Pk   12 / Pk  
Qty./Cs   12 / Cs  
Brand   PYREX®  
Capacity   3 mL  
Pipet Style   Volumetric  
Tip Shape   Round  
Feature   Reusable  
Tolerance   0.01 mL  
Length   356 mm (approx.)  
Specifications Documents