text.skipToContent text.skipToNavigation

PYREX® Resin Reaction Kettles with Covers, Complete

E-mail

The 500 and 1000 mL kettles have interchangeable covers with four openings to accommodate 24/40 standard taper joints. Kettles of 2000, 3000, and 4000 mL capacity have interchangeable covers and have openings to accommodate three standard taper 24/40 joints and one standard taper 34/45 joint. Interchangeable standard taper joints allow quick assembly with condensers, stirrers, and funnels. Flanges of covers and bottoms are finely ground for a tight seal. For use with heating mantle only.

Choose your specification

View Product

Out of Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6947-4L PYREX® 4L Resin Reaction Kettles with Covers, Four-Neck Standard Taper Joints   1 / Pk     1 / Cs     PYREX®   $949.14 per case