More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Gas Dispersion Tubes with 30 mm Diameter O.D. Extra Coarse Fritted Disc
Product Number39534-30EC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These PYREX® gas dispersion tubes have a 30mm diameter extra coarse porosity (170 to 220 µm) fritted disc and are used to disperse or scrub gas in liquids. The size of gas bubbles depends upon the porosity of the fritted disc and the liquid used. The finer porosity discs give smaller bubbles, however greater gas pressure is required. Centrally located stem permits insertion through small openings. For more information on fritted products, please check the Guide to Selecting and Using Fritted Glassware under Technical Literature.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$106.16 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 39534-30EC |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Height | 250 mm (approx.) |
Specifications Documents
Available Certificates