Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25x165 mm Thiele-Dennis Melting Point Tubes
Product Number9560-25
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,056.75 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 9560-25 |
Qty./Pk | 2 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Tube Style | Thiele melting point |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | No |
Stopper Style | No stopper |
O.D. | 25 mm (approx.) |
Length | 165 mm (approx.) |
Feature | Reusable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24318926
- Quality Certificate - Lot No.02318914
- Quality Certificate - Lot No.13214001
- Quality Certificate - Lot No.09914002
- Quality Certificate - Lot No.02214002
- Quality Certificate - Lot No.02214001
- Quality Certificate - Lot No.12313003
- Quality Certificate - Lot No.11913001
- Quality Certificate - Lot No.34911004
- Quality Certificate - Lot No.28411003
- Quality Certificate - Lot No.25611001
- Quality Certificate - Lot No.11511001
- Quality Certificate - Lot No.25110004
- Quality Certificate - Lot No.24510003
- Quality Certificate - Lot No.24310002
- Quality Certificate - Lot No.24210001
- Quality Certificate - Lot No.06410002
- Quality Certificate - Lot No.06310001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35106089
- Quality Certificate - Lot No.26306009
- Quality Certificate - Lot No.16208001
- Quality Certificate - Lot No.15508001
- Quality Certificate - Lot No.14108001
- Quality Certificate - Lot No.13308002
- Quality Certificate - Lot No.13308001
- Quality Certificate - Lot No.12345678
- Quality Certificate - Lot No.12308002
- Quality Certificate - Lot No.12308001
- Quality Certificate - Lot No.09808001