Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5 mL Test Tubes, 12x75 mm
Product Number9800-12

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 70800-12.)
These PYREX® 5 mL test tubes are made from special tubing to give the optimum wall thickness. They are well annealed, resistant to heat and chemically stable. These 12x75mm tubes have a white marking spot. Beaded rims are fire-polished.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$478.70 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 9800-12 |
Qty./Pk | 72 / Pk |
Qty./Cs | 720 / Cs |
Brand | PYREX® |
Bottom Style | Round |
Top Style | Plain |
Cap Style | No cap |
Graduations | Yes |
Capacity | 5 mL (approx.) |
Feature | Reusable |
Sterile | No |
O.D. | 12 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02025024
- Quality Certificate - Lot No.19924119
- Quality Certificate - Lot No.05924186
- Quality Certificate - Lot No.00324055
- Quality Certificate - Lot No.20523011
- Quality Certificate - Lot No.34722016
- Quality Certificate - Lot No.24822002
- Quality Certificate - Lot No.22422001
- Quality Certificate - Lot No.04522062
- Quality Certificate - Lot No.16521024
- Quality Certificate - Lot No.17919016
- Quality Certificate - Lot No.11519087
- Quality Certificate - Lot No.33318027
- Quality Certificate - Lot No.20018072
- Quality Certificate - Lot No.12918150
- Quality Certificate - Lot No.05718089
- Quality Certificate - Lot No.01718001
- Quality Certificate - Lot No.25617059
- Quality Certificate - Lot No.12417050
- Quality Certificate - Lot No.02317049
- Quality Certificate - Lot No.27716010
- Quality Certificate - Lot No.26816022
- Quality Certificate - Lot No.15516028
- Quality Certificate - Lot No.14116051
- Quality Certificate - Lot No.09316002
- Quality Certificate - Lot No.06416026
- Quality Certificate - Lot No.33515010
- Quality Certificate - Lot No.32815002
- Quality Certificate - Lot No.28215003
- Quality Certificate - Lot No.20815075