Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 mL Trypan Blue Solution, 0.4% (w/v) in PBS, pH 7.5 ± 0.5
Product Number25-900-CI

0.4% (w/v) in normal saline (8.1 g/L NaCl with 0.6 g/L K2HPO4) Technical Advantage: Can be used for a variety cell counting methods requiring information on cell count and viability. Trypan Blue is the most common stain used in cell count and viability assays. Viable cells exclude the dye, while nonviable cells absorb the dye and appear blue. Cells should be in suspension as single cells in buffered saline before counting. Trypan blue can be used in assays providing total cell count, viable cell or nonviable cell count alone. This solution is provided at the common concentration of 0.4% (w/v).
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
23,52 € per each
Added to Your Shopping Cart
Details
Product Number | 25-900-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 3 mg |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06925003
- Quality Certificate - Lot No.02125013
- Quality Certificate - Lot No.32324007
- Quality Certificate - Lot No.06524007
- Quality Certificate - Lot No.28923007
- Quality Certificate - Lot No.17023005
- Quality Certificate - Lot No.03723005
- Quality Certificate - Lot No.18622017
- Quality Certificate - Lot No.08122012
- Quality Certificate - Lot No.25621007
- Quality Certificate - Lot No.22121013
- Quality Certificate - Lot No.31420007
- Quality Certificate - Lot No.11220009
- Quality Certificate - Lot No.06320008
- Quality Certificate - Lot No.34519006
- Quality Certificate - Lot No.26319001
- Quality Certificate - Lot No.03919003
- Quality Certificate - Lot No.22518004
- Quality Certificate - Lot No.05918006
- Quality Certificate - Lot No.03717004
- Quality Certificate - Lot No.22216006
- Quality Certificate - Lot No.17416001
- Quality Certificate - Lot No.12316006
- Quality Certificate - Lot No.24715003