Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 50 mL Kanamycin Sulfate, Liquid
Product Number30-006-CF
![Corning® 50 mL Kanamycin Sulfate, Liquid](https://www.corning.com/catalog/cls/products/c/corningKanamycinSulfate/images/30-006-CF_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Technical Advantage: Effective against both Gram-positive and -negative bacteria Kanamycin is a member of the aminoglycosides a group of molecules and interacts with the 30S subunit of prokaryotic ribosomes. It induces errors in translation and thus hinders protein synthesis. The KanR-Tn5 gene product (aminoglycoside phosphotransferase) confers resistance to kanamycin. Kanamycin Sulfate is effective against Gram-negative and -positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$187.13 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 30-006-CF |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | -25°C to -15°C |
Format | Liquid |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35423007
- Quality Certificate - Lot No.01323002
- Quality Certificate - Lot No.36221016
- Quality Certificate - Lot No.04821006
- Quality Certificate - Lot No.22520004
- Quality Certificate - Lot No.17020005
- Quality Certificate - Lot No.21119008
- Quality Certificate - Lot No.06519007
- Quality Certificate - Lot No.15718012
- Quality Certificate - Lot No.26917006
- Quality Certificate - Lot No.35416004
- Quality Certificate - Lot No.07716010
- Quality Certificate - Lot No.19815003