More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL F-12K Nutrient Mixture (Kaighns Mod.)
Product Number10-025-CV
with L-glutamine A modification of Ham's F-12, F-12K contains higher concentrations of amino acids, sodium pyruvate and other components than the original. It is formulated to support the growth of cells including differentiated rat and chicken cell types and primary human hepatocytes.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
$192.45 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 10-025-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 9 mg |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31823020
- Quality Certificate - Lot No.11523018
- Quality Certificate - Lot No.03723004
- Quality Certificate - Lot No.25722007
- Quality Certificate - Lot No.21722004
- Quality Certificate - Lot No.12222009
- Quality Certificate - Lot No.07022006
- Quality Certificate - Lot No.34921007
- Quality Certificate - Lot No.25621010
- Quality Certificate - Lot No.10421013
- Quality Certificate - Lot No.02921012
- Quality Certificate - Lot No.26520010
- Quality Certificate - Lot No.05620009
- Quality Certificate - Lot No.31619008
- Quality Certificate - Lot No.21219004
- Quality Certificate - Lot No.12119011
- Quality Certificate - Lot No.04919001
- Quality Certificate - Lot No.02819002
- Quality Certificate - Lot No.17118007
- Quality Certificate - Lot No.30217007
- Quality Certificate - Lot No.19717005