Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 4 L Reagent Grade Water Tested to USP Sterile Purified Water Specifications
Product Number46-002-LF

Reagent grade water is ideal for the preparation of reagents, rinsing glassware and plastic ware, cleaning electrodes and other common laboratory tasks requiring highly pure water. No toxic agents, including DEPC, are used in its preparation. The design allows for portability, ease of storage and convenient dispensing. Upon packaging, the water meets USP conductivity requirements for water for injection (WFI) and is RNAse-, DNAse- and Protease-free. Provided in packs of 2 x 4L cubes.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$72.40 per case
Added to Your Shopping Cart
Details
Product Number | 46-002-LF |
数量/包 | 2 /包 |
数量/箱 | 2 /箱 |
品牌 | Corning® |
重量 | 1 mg |
储存 | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.24024006
- Quality Certificate - Lot No.01624006
- Quality Certificate - Lot No.01624005
- Quality Certificate - Lot No.31423004
- Quality Certificate - Lot No.13923008
- Quality Certificate - Lot No.13623009
- Quality Certificate - Lot No.13523010
- Quality Certificate - Lot No.06723001
- Quality Certificate - Lot No.01723002
- Quality Certificate - Lot No.16122003
- Quality Certificate - Lot No.11522002
- Quality Certificate - Lot No.06722008
- Quality Certificate - Lot No.06622006
- Quality Certificate - Lot No.01422011
- Quality Certificate - Lot No.01422004
- Quality Certificate - Lot No.32021005
- Quality Certificate - Lot No.30021008
- Quality Certificate - Lot No.22221022
- Quality Certificate - Lot No.20921005
- Quality Certificate - Lot No.15221012
- Quality Certificate - Lot No.12721012
- Quality Certificate - Lot No.11321005
- Quality Certificate - Lot No.02221005
- Quality Certificate - Lot No.29420005
- Quality Certificate - Lot No.24020004
- Quality Certificate - Lot No.20520004
- Quality Certificate - Lot No.08420007
- Quality Certificate - Lot No.28019008
- Quality Certificate - Lot No.11319009