Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 1L 20x SSC Buffer, Liquid, pH 7.0 ± 0.1, RNase-/DNase- and protease-free
Product Number46-020-CM

20X Saline-Sodium Citrate (SSC) buffer is used in both nucleic acid hybridization and blot transfer procedures. 20X is the maximum concentration used; 0.2X may be used depending on the application.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$257.38 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 46-020-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 16 mg |
Storage | 2°C to 30°C |
Storage Recommendation | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21825005
- Quality Certificate - Lot No.34524014
- Quality Certificate - Lot No.08024006
- Quality Certificate - Lot No.32523007
- Quality Certificate - Lot No.14323007
- Quality Certificate - Lot No.19322009
- Quality Certificate - Lot No.32021011
- Quality Certificate - Lot No.22921009
- Quality Certificate - Lot No.13721008
- Quality Certificate - Lot No.08921010
- Quality Certificate - Lot No.34520008
- Quality Certificate - Lot No.30720009
- Quality Certificate - Lot No.35219004
- Quality Certificate - Lot No.26919001
- Quality Certificate - Lot No.12219014
- Quality Certificate - Lot No.20717006
- Quality Certificate - Lot No.00917004
- Quality Certificate - Lot No.23516009
- Quality Certificate - Lot No.09616003
- Quality Certificate - Lot No.34315007
- Quality Certificate - Lot No.21915007