Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL hybrigro SF™
Product Number40-215-CV

With Corning® glutagro™ SupplementCorning hybrigro SF is a complete, animal component-free, defined medium specifically developed for serum-free growth and antibody production with a variety of hybridoma cell lines. -Superior growth and antibody production over serum supplemented media. -Formulated with glutagro to provide a stable, ready to use formulation. No glutamine supplementation required. -Contains Polaxamer 188 to provide shear force protection during agitated suspension culture. -Formulated without phenol red. -Contains low concentrations of highly purified non-animal origin recombinant proteins added for enhanced cell growth and productivity. -Defined: There are no undefined hydrolysates, ultra filtered lysates, or peptides in the formulation.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$581.57 per case
Added to Your Shopping Cart
Details
Product Number | 40-215-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 1 mg |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25021008
- Quality Certificate - Lot No.10221008
- Quality Certificate - Lot No.12120004
- Quality Certificate - Lot No.22419013
- Quality Certificate - Lot No.29718005
- Quality Certificate - Lot No.17618014
- Quality Certificate - Lot No.13418003
- Quality Certificate - Lot No.03118002
- Quality Certificate - Lot No.23617007
- Quality Certificate - Lot No.27616006
- Quality Certificate - Lot No.18616005
- Quality Certificate - Lot No.29515006
- Quality Certificate - Lot No.21515003