Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® PureCoat™ Amine 96-well Black/Clear Flat Bottom Plate, 5/Case
Product Number354717

Learn More

Corning® PureCoat™ surfaces are a novel family of chemically-defined, animal-free cell culture surfaces designed to enhance cell performance. A proprietary thin-film coating technology produces a uniform, functionalized surface that provides a highly controlled environment for cell culture applications.
- 5/case
- Store at room temperature — no special storage or handling required
- Stable for at least 18 months from date of manufacture
- Quality control tested using an appropriate cell line
- Sterilized to SAL 10⁻⁶ by gamma irradiation
- Non-cytotoxic and nonpyrogenic
- Cultureware material is polystyrene suitable for cell culture

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$137.20 per case
Less than 10 in Stock
Product Number | 354717 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Surface Coating | Amine |
- Quality Certificate - Lot No.9280018
- Quality Certificate - Lot No.9160012
- Quality Certificate - Lot No.9044013
- Quality Certificate - Lot No.8219010
- Quality Certificate - Lot No.8108014
- Quality Certificate - Lot No.8070020
- Quality Certificate - Lot No.8051026
- Quality Certificate - Lot No.7338008
- Quality Certificate - Lot No.7256015
- Quality Certificate - Lot No.7164009
- Quality Certificate - Lot No.6319005
- Quality Certificate - Lot No.6129084
- Quality Certificate - Lot No.6117003
- Quality Certificate - Lot No.5158083
- Quality Certificate - Lot No.4224979
- Quality Certificate - Lot No.3219009
- Quality Certificate - Lot No.3185011
- Quality Certificate - Lot No.2153011
- Quality Certificate - Lot No.2150005
- Quality Certificate - Lot No.1319021
- Quality Certificate - Lot No.1292010
- Quality Certificate - Lot No.1228012
- Quality Certificate - Lot No.1034007
- Quality Certificate - Lot No.0285002
- Quality Certificate - Lot No.0014016