Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® 96-well Clear V-Bottom Not Treated Polypropylene Storage Microplate, 25/Pack, 100/Case
Product Number353263
![Falcon® 96-well Clear V-Bottom Not Treated Polypropylene Storage Microplate, 25/Pack, 100/Case](https://www.corning.com/catalog/cls/products/f/falcon96WellPolypropyleneStoragePlates/353263/images/3263_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Falcon® 96-well Polypropylene Microplate, not treated, V-bottom, 25/pack, 50/case : The Falcon 96 well Polypropylene Library Storage Plate is convenient for compound storage : Notch A1-H1
- Exceedingly rigid and flat plate for consistent automated handling
- Plate withstands repeated freeze-thaws down to -20°C
- Low retention polypropylene and round-well design give low residual volumes after pipetting (<0.1 µL)
- Raised well edges and flatness for heat or adhesive sealing
- In addition to the round-bottom Falcon 96 well Library Storage Plate, V-bottom formats are also available.
$248.17 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353263 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Conical |
Well Volume | 340 µL |
Recommended Working Volume | 100-250 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Storage | Ambient storage conditions |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.E24113F5
- Quality Certificate - Lot No.E241039S
- Quality Certificate - Lot No.E240837L
- Quality Certificate - Lot No.E240639A
- Quality Certificate - Lot No.E24033K4
- Quality Certificate - Lot No.E24013FU
- Quality Certificate - Lot No.E230639B
- Quality Certificate - Lot No.E23033PF
- Quality Certificate - Lot No.E23023E5
- Quality Certificate - Lot No.E23023AF
- Quality Certificate - Lot No.E220434G
- Quality Certificate - Lot No.E22023QU
- Quality Certificate - Lot No.E22023M7
- Quality Certificate - Lot No.E21113H6
- Quality Certificate - Lot No.E21093ED
- Quality Certificate - Lot No.E210838V
- Quality Certificate - Lot No.E21023NF
- Quality Certificate - Lot No.E21023JP
- Quality Certificate - Lot No.E20103C9
- Quality Certificate - Lot No.E20063V6
- Quality Certificate - Lot No.E20043QR
- Quality Certificate - Lot No.E20023LL
- Quality Certificate - Lot No.E200138C
- Quality Certificate - Lot No.E19113JQ
- Quality Certificate - Lot No.E19103K5
- Quality Certificate - Lot No.E19073JP
- Quality Certificate - Lot No.E19063AH
- Quality Certificate - Lot No.E19053SD
- Quality Certificate - Lot No.E1903385
- Quality Certificate - Lot No.E19023GW