text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® BioCoat™ Fibronectin HTS 24-well Multiwell Angiogenesis System with 3.0 µm Membrane, 5/Pack, 5/Case

Product Number 354144
E-mail

This is suggested replacement for 354143.



HTS insert plates are arrays of individual cell culture inserts connected by a rigid, robotics-friendly holder. This single-unit design makes insert plates ideal for running automated, high throughput drug transport (Caco-2 cells) cell toxicity studies or cell migration and invasion studies.

  • Predictive in vitro model for screening pro- and anti-angiogenic compounds
    Optimized human fibronectin coating allows endothelial cell attachment and subsequent migration through the membrane.
  • Assay flexibility and rapid data collection
    Cells can be labeled pre- or post-migration; run real-time kinetic or end-point assays.
  • Unique, proprietary Corning FluoroBlok™ fluorescence blocking membrane
    Blocks the fluorescence of labeled cells above the membrane. No further manipulation is needed to quantify assay results.
  • Increased sample throughput
    24- and 96-Multiwell formats are compatible with most fluorescence plate readers and fluid handling instruments.



This product is non-returnable. If you have any questions, please contact us immediately.


Contact Customer Service
Details
Product Number   354144
Qty./Pk   5 / Pk  
Qty./Cs   5 / Cs  
Brand   Corning®  
Plate Format   24-well  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Membrane Diameter   6.4 mm  
Specifications Documents
Compatible Accessories
8-Channel Adapter for the Costar® Vacuum Aspirator
Corning® Human Umbilical Vein Endothelial Cells, HUVEC-2 Cells (>5x10⁵ Cells), 1 Cryogenic Vial/Pack
Corning® Calcein AM Fluorescent Dye, 1 mg

Corning® Calcein AM Fluorescent Dye, 1 mg

354217

In Stock

$152.77 per each
Corning® DiIC12(3) Fluorescent Dye, 100 mg

Corning® DiIC12(3) Fluorescent Dye, 100 mg

354218

Less than 10 in Stock

$176.18 per each
Falcon® 24-well Polystyrene Feeder Tray, with Lid, Sterile, 5/Pack, 5/Case
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
Corning® Vacuum Aspirator

Corning® Vacuum Aspirator

4930

Out of Stock

$361.85 per case
Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case