text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® BioCoat™ (Fibronectin) Angiogenesis Systems: Endothelial Cell Migration, FluoroBlok™ PET Membrane

E-mail

HTS insert plates are arrays of individual cell culture inserts connected by a rigid, robotics-friendly holder. This single-unit design makes insert plates ideal for running automated, high throughput drug transport (Caco-2 cells) cell toxicity studies or cell migration and invasion studies.

Corning BioCoat HTS Caco-2 Assay System, PET Membrane Contains specially formulated serum-free medium, culture supplements, sodium butyrate, and the Corning BioCoat Fibrillar Collagen 24-well insert system

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
354148 Corning® BioCoat™ Fibronectin HTS 96-well Multiwell Angiogenesis System with 3.0 µm Membrane, 5/Pack, 5/Case   5 / Pk     5 / Cs     Corning®   $2,336.54 per case