Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-24-well Permeable Support with 0.4 µm Pore Polycarbonate Membrane and 6.5 mm Inserts, Sterile
Product Number3396
- Treated for optimal cell attachment
- 0.4 µm pore polycarbonate membrane
- 2 HTS Transwell-24 units loaded into two open reservoir trays (catalog number 3395) and two individually wrapped 24 well plates
- Reservoirs may be purchased separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$290.95 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3396 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 0.4 µm |
| Membrane Diameter | 6.5 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25326037
- Quality Certificate - Lot No.21326006
- Quality Certificate - Lot No.18026034
- Quality Certificate - Lot No.08126005
- Quality Certificate - Lot No.08026016
- Quality Certificate - Lot No.32825009
- Quality Certificate - Lot No.21125002
- Quality Certificate - Lot No.06225008
- Quality Certificate - Lot No.00225017
- Quality Certificate - Lot No.21224023
- Quality Certificate - Lot No.21124047
- Quality Certificate - Lot No.34123017
- Quality Certificate - Lot No.29623037
- Quality Certificate - Lot No.20923022
- Quality Certificate - Lot No.17623008
- Quality Certificate - Lot No.13822056
- Quality Certificate - Lot No.00422012
- Quality Certificate - Lot No.27821016
- Quality Certificate - Lot No.09821047
- Quality Certificate - Lot No.09821046
- Quality Certificate - Lot No.09821044
- Quality Certificate - Lot No.09821034
- Quality Certificate - Lot No.09821021
- Quality Certificate - Lot No.21720041
- Quality Certificate - Lot No.12820008
- Quality Certificate - Lot No.04320026
- Quality Certificate - Lot No.27519015
- Quality Certificate - Lot No.15519045
- Quality Certificate - Lot No.03919023
- Quality Certificate - Lot No.22618034