
Corning® HTS Transwell®-24-well Permeable Support with 3.0 µm Pore Polycarbonate Membrane and 6.5 mm Inserts, Sterile
产品编号3398

- Treated for optimal cell attachment
- 3.0 µm pore polycarbonate membrane
- 2 HTS Transwell-24 units loaded into two open reservoir trays (catalog number 3395) and two individually wrapped 24 well plates
- Reservoirs may be purchased separately

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
产品编号 | 3398 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Cell Growth Area | 0.33 cm² (approx.) |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Membrane Diameter | 6.5 mm |
产品规格文件