
Corning® HTS Transwell®-24-well Permeable Support with 3.0 µm Pore Polycarbonate Membrane and 6.5 mm Inserts, Sterile
Product Number3399

- Treated for optimal cell attachment
- 3.0 µm Polycarbonate membrane
- 12 HTS Transwell-24 units loaded into twelve 24 well plates
- Reservoirs (catalog number 3395) may be purchased separately
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3399 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Cell Growth Area | 0.33 cm² (approx.) |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 3 µm |
Membrane Diameter | 6.5 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17324065
- Quality Certificate - Lot No.29723041
- Quality Certificate - Lot No.34622040
- Quality Certificate - Lot No.16122068
- Quality Certificate - Lot No.08022014
- Quality Certificate - Lot No.32321026
- Quality Certificate - Lot No.28321012
- Quality Certificate - Lot No.12321060
- Quality Certificate - Lot No.12120024
- Quality Certificate - Lot No.04920009
- Quality Certificate - Lot No.16319013
- Quality Certificate - Lot No.16219036
- Quality Certificate - Lot No.03919061
- Quality Certificate - Lot No.28818028
- Quality Certificate - Lot No.28218020
- Quality Certificate - Lot No.34717003
- Quality Certificate - Lot No.12317035
- Quality Certificate - Lot No.12117035
- Quality Certificate - Lot No.26716030
- Quality Certificate - Lot No.05516033
- Quality Certificate - Lot No.27315016
- Quality Certificate - Lot No.21614008
- Quality Certificate - Lot No.04914048
- Quality Certificate - Lot No.17713027
- Quality Certificate - Lot No.16413037
- Quality Certificate - Lot No.16313023