Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®- 96 Reservoir Plate, CellBIND® Treated, Sterile, 10/CS
Product Number7494
- The HTS Transwell-96 permeable support has an array of 96-wells with membrane inserts connected by a rigid, robotics-friendly tray that enables all 96 inserts to be handled as a single unit.
- Choice of either polyester (PET) membrane (0.4 µm, 1.0 µm, and 8.0 µm pore sizes) or polycarbonate (PC) membrane (0.4 µm, 3.0 µm, and 5.0 µm pore sizes)
- 0.143 cm² membrane area per well, providing 20% to 50% more surface area for cell growth than other commercially available systems
- Large apical and basolateral access ports allow efficient media sampling and facilitate automated or manual access.
- Optimized for automation, with multichannel feeder ports, improved gripping surface, and standard bar codes
- The reservoir plate allows for simultaneous feeding of 96 wells and comes with a removable media stabilizer to reduce the risk of spills during handling
- The receiver plate isolates each well to enable 96 individual assays.
- Sterile
- The HTS Transwell-96 systems (0.4 µm PC, 0.4 µm PET, and 1.0 µm PET) are packaged with the 96-well insert plate in a reservoir plate and includes the 96-well receiver plate with lid.
- The HTS Transwell-96 plates (3.0 and 5.0 µm PC, 8.0 µm PET) are packaged with the 96-well insert plate in the 96-well receiver plate with lid. Reservoir plates may be purchased separately.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 7494 |
| 数量/包 | 10 /包 |
| 数量/箱 | 10 /箱 |
| 品牌 | Corning® |
Specifications Documents
Available Certificates