More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case
Product Number354570
Discontinued: 354570; Suggested Replacement: 353090 plus 353502.
Corning® BioCoat™ Control 0.4 µm PET Membrane 6-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.
Storage: Store at room temperature, away from direct sunlight.
Shelf life: >= 3 months from date of shipment
$189.86 per case
Out of Stock
Product Number | 354570 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Cell Growth Area | 4.2 cm² |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 23.1 mm |