text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® BioCoat™ Control Inserts with 1.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case

Product Number 354569
E-mail


Discontinued: 354569; Suggested Replacement: 353104 or 353504.

Corning® BioCoat™ Control 1.0 µm PET Membrane 24-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning® BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: Store at room temperature, away from direct sunlight.

Shelf life: >= 3 months from date of shipment




$119.43 per case

Less than 10 in Stock

Details
Product Number   354569
Qty./Pk   12 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   0.3 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   1 µm  
Membrane Diameter   6.4 mm  
Specifications Documents