text.skipToContent text.skipToNavigation

 IMPORTANT UPDATE:  Some items may be delayed in shipping or out of stock due to extremely high demand.

Corning® BioCoat™ Control Inserts with 3.0 µm PET Membrane in four 6-well Plates, 6/Pack, 24/Case

Product Number 354573
E-mail


Discontinued: 354573; Suggested Replacement: 353091 or 353502.

Corning® BioCoat™ Control 3.0 µm PET Membrane 6-well Permeable Supports are packaged ready to use in Falcon® Companion Plates, 24/case. Corning BioCoat™ cell culture inserts are pre-coated with extracellular matrix proteins for applications requiring a protein-coated cell surface, such as cell adhesion, growth, invasion, migration and/or differentiation.

Storage: Store at room temperature, away from direct sunlight.

Shelf life: >= 3 months from date of shipment




$190.36 per case

In Stock

Details
Product Number   354573
Qty./Pk   6 / Pk  
Qty./Cs   24 / Cs  
Brand   Corning®  
Cell Growth Area   4.2 cm²  
Membrane Material   Polyethylene terephthalate (PET)  
Membrane Pore Size   3 µm  
Membrane Diameter   23.1 mm  
Specifications Documents