Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.
Corning® BioCoat® Control Cell Culture Inserts with PET Membrane come uncoated.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 354572 | Corning® BioCoat® Control Inserts with 0.4 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case | 12 / Pk | 24 / Cs | Corning® | $161.10 | per case | |
| 354578 | Corning® BioCoat® Control Inserts with 8.0 µm PET Membrane in two 24-well Plates, 12/Pack, 24/Case | 12 / Pk | 24 / Cs | Corning® | 322,09 € | per case |