Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Falcon® Permeable Support for 6-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353090
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® Permeable Support for 6-well Plate with 0.4 µm Transparent PET Membrane, Sterile, 1/Pack, 48/Case](https://www.corning.com/catalog/cls/products/f/falconCellCultureInserts/353090/images/353090_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
This is suggested replacement for 354570.
Applications
- Scanning and transmission electron microscopy
- Visualization of live cells by light microscopy
- Removal of membrane from housing
- Immunocytochemical staining
Attributes
- Recommended medium well volume 2.7-3.2 mL
- Recommended medium insert volume 1.5-2.5 mL
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$293.74 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353090 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 6-well |
Cell Growth Area | 4.2 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | (2.0 ± 0.4) X 10⁶ pores per cm² |
Membrane Diameter | 23.1 mm |
Storage | Room temperature Room temperature |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Compatible Accessories
![Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case](https://www.corning.com/catalog/cls/products/f/falconCellCultureInsertCompanionPlates/353502/images/353502_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502In Stock
$181.49 per case
![Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case](https://www.corning.com/catalog/cls/products/f/falconCellCultureInsertCompanionPlates/355467/images/5467_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467In Stock
$53.73 per case
![Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile](https://www.corning.com/catalog/cls/products/c/corning96WellSolidBlackAndWhitePolystyreneMicroplates/3688/images/96-well-Half-Area-microplates-group_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
$551.81 per case
![Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case](https://www.corning.com/catalog/cls/products/f/falcon96WellPolystyreneMicroplates/353376/images/353376_A.jpg/_jcr_content/renditions/product.small.120.90.jpg)
Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
$235.62 per case