Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® Permeable Support for 6-well Plate with 0.4 µm Translucent High Density PET Membrane, Sterile, 1/Pack, 48/Case
Product Number353493

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Applications
- Transport, diffusion and secretion of small molecules into, out of, or through a cell monolayer
- Barrier function (Transepithelial Electrical Resistance (TEER) measurements)
- Drug bioavailability
Attributes
- Recommended medium well volume 2.7-3.2 mL
- Recommended medium insert volume 1.5-2.5 mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$303.51 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353493 |
Qty./Pk | 1 / Pk |
Qty./Cs | 48 / Cs |
Brand | Falcon® |
Plate Format | 6-well |
Cell Growth Area | 4.2 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | 1 x 10⁸ pores per cm² |
Membrane Diameter | 23.1 mm |
Storage | Room temperature Room temperature |
Specifications Documents
Compatible Accessories

Falcon® 6-well TC-treated Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
353502In Stock
$181.49 per case

Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467In Stock
$53.73 per case

Falcon® 96-well Black Flat Bottom TC-treated Microplate, with Lid, Sterile, 8/Pack, 32/Case
353376Out of Stock
$235.62 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694In Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.9295015
- Quality Certificate - Lot No.9232013
- Quality Certificate - Lot No.9168023
- Quality Certificate - Lot No.9043010
- Quality Certificate - Lot No.8351025
- Quality Certificate - Lot No.8290024
- Quality Certificate - Lot No.8164007
- Quality Certificate - Lot No.8044014
- Quality Certificate - Lot No.7274045
- Quality Certificate - Lot No.7226020
- Quality Certificate - Lot No.7172007
- Quality Certificate - Lot No.7099004
- Quality Certificate - Lot No.7046017
- Quality Certificate - Lot No.6356015
- Quality Certificate - Lot No.6291004
- Quality Certificate - Lot No.6227044
- Quality Certificate - Lot No.6178085
- Quality Certificate - Lot No.6108127
- Quality Certificate - Lot No.6032001
- Quality Certificate - Lot No.5284044
- Quality Certificate - Lot No.5172068
- Quality Certificate - Lot No.5095060
- Quality Certificate - Lot No.5039080
- Quality Certificate - Lot No.4350048
- Quality Certificate - Lot No.4285060
- Quality Certificate - Lot No.4169015
- Quality Certificate - Lot No.4113002
- Quality Certificate - Lot No.3338005
- Quality Certificate - Lot No.3330004
- Quality Certificate - Lot No.3318573