text.skipToContent text.skipToNavigation

More products coming back in stock every day! See our shopping list. for available high demand items.

Falcon® 60 mm TC-treated Center Well in vitro Fertilization (IVF)/Organ Culture Dish

Product Number353653

E-mail

This item will be discontinued when inventory reaches “0”.



Falcon in vitro Fertilization (IVF) products are the first plasticware available that is sterile, nonpyrogenic and nonembryotoxic. These qualified products save you time and expense in complying with the College of American Pathologists (CAP) and American Fertility Society (AFS) recommended standards for IVF labs.

  • Well Area: 2.45 cm² , Well Volume: 2.5 mL, Total Volume: 20 mL
  • Nonembryotoxic, nonpyrogenic, and noncytotoxic
  • Tissue culture-treated for a consistent hydrophilic surface
  • 5
  • Sterilized by gamma irradiation
  • Packaged in peel-open, medical-style packaging - Multi-unit bags have reseal tabs

Check regional availability with our Customer Service experts.




Contact Customer Service
You might also be interested in
PYREX® Disposable Glass Serological Pipets, Individually Wrapped, Sterile, Plugged, To Deliver
Corning® Internal Thread Cryogenic Vials
Corning® 100 mL MEM Nonessential Amino Acids, 100x
PYREX® Disposable Glass Conical Centrifuge Tubes, Ungraduated, without Screw Cap
Details
Product Number   353653
Qty./Pk   20 / Pk  
Qty./Cs   500 / Cs  
Brand   Falcon®  
Specifications Documents