Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellBIND® Surface HYPERFlask® Cell Culture Vessel
Product Number10024
The High Yield PERformance Flask (HYPERFlask) cell culture vessel has 1720 cm² available growth area on a polystyrene gas permeable surface. Treated for optimal cell attachment and gamma sterilized. Bar coded and compatible for use on Cell Culture Automation Platforms. Solid cap with liner on a straight neck designed for filling with growth medium.
- Made with USP Class VI Materials – molded and assembled in a Certified Class 100,000 clean room
- Sterile – gamma irradiated to sterility assurance level (SAL) 10⁻⁶
- Clean Room Packaging – each pack is double bagged.
- Innovative 10Layer Design – 10 interconnected polystyrene growth surfaces
- Optimal Growth – Corning CellBIND® Surface treated gas permeable polystyrene for superior cell attachment and growth
- Increase Cell Yield – 10-fold higher cell yield increases productivity and capacity
- Time and Space Savings – Reduce processing time and incubator storage space by handling one flask compared to 10 traditional 175 cm² flasks
- Flask prelabeled with a bar code for use with automation
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
HYPERflask uses 50% less plastic compared to 10 equivalent T-175 flasks.
₹432,379.51 per case
| Product Number | 10024 |
| Qty./Pk | 4 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Cell Growth Area | 1720 cm² |
| Flask Shape | Rectangular |
| Neck Style | Straight |
| Surface Treatment | Corning CellBIND Surface |
| Graduations | No |
| Cap Style | Flat top |
| Cap Material | High density polyethylene |
| Cap Color | Orange |
| Recommended Medium Volume | 560 mL |
| Sterile | Yes |
| Recommended Volume | 560 mL |
- Quality Certificate - Lot No.15626003
- Quality Certificate - Lot No.13126063
- Quality Certificate - Lot No.29225010
- Quality Certificate - Lot No.29025050
- Quality Certificate - Lot No.28325041
- Quality Certificate - Lot No.23825005
- Quality Certificate - Lot No.21625063
- Quality Certificate - Lot No.19525046
- Quality Certificate - Lot No.10425014
- Quality Certificate - Lot No.09825041
- Quality Certificate - Lot No.05525002
- Quality Certificate - Lot No.03625033
- Quality Certificate - Lot No.00225038
- Quality Certificate - Lot No.24324046
- Quality Certificate - Lot No.21324026
- Quality Certificate - Lot No.21324005
- Quality Certificate - Lot No.15824012
- Quality Certificate - Lot No.14924054
- Quality Certificate - Lot No.32923004
- Quality Certificate - Lot No.30023026
- Quality Certificate - Lot No.29323053
- Quality Certificate - Lot No.26723012
- Quality Certificate - Lot No.21923001
- Quality Certificate - Lot No.16623009
- Quality Certificate - Lot No.05223007
- Quality Certificate - Lot No.04423007
- Quality Certificate - Lot No.02123006
- Quality Certificate - Lot No.01823029
- Quality Certificate - Lot No.01023053
- Quality Certificate - Lot No.34122023