Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Trypsin EDTA 1X
Product Number25-053-CI
Trypsin has a pH specification range from 7.2 to 8. At this range, phenol red inclusion gives the solution a pink color. During shipping, the trypsin might change color from pink to yellow due to exposure to carbon dioxide released from the dry ice in the shipping container. In our experience, this discoloration does not affect the functionality of the trypsin. By adjusting the pH to 7.2 – 8 with NaOH the trypsin activity could be restored.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
$69.58 per case
In Stock
| Product Number | 25-053-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 100 mL |
| Storage | -25°C to -15°C |
- Quality Certificate - Lot No.25826002
- Quality Certificate - Lot No.20526003
- Quality Certificate - Lot No.14626012
- Quality Certificate - Lot No.00226003
- Quality Certificate - Lot No.26225002
- Quality Certificate - Lot No.18225013
- Quality Certificate - Lot No.11925003
- Quality Certificate - Lot No.04225011
- Quality Certificate - Lot No.01525004
- Quality Certificate - Lot No.27524003
- Quality Certificate - Lot No.17824005
- Quality Certificate - Lot No.14524002
- Quality Certificate - Lot No.07524002
- Quality Certificate - Lot No.35323007
- Quality Certificate - Lot No.30023001
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.16023003
- Quality Certificate - Lot No.10223006
- Quality Certificate - Lot No.01723017
- Quality Certificate - Lot No.34322003
- Quality Certificate - Lot No.22422004
- Quality Certificate - Lot No.16822006
- Quality Certificate - Lot No.10222017
- Quality Certificate - Lot No.02822006
- Quality Certificate - Lot No.31621003
- Quality Certificate - Lot No.23921002
- Quality Certificate - Lot No.17621003
- Quality Certificate - Lot No.08321006
- Quality Certificate - Lot No.02021004
- Quality Certificate - Lot No.30020019