
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 60 mm超低吸附培养皿
Product Number3261

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 生长表面积约为21cm²
- 超低吸附培养皿具有共价结合的水凝胶层,可有效抑制细胞粘附
- 表面可最大限度降低蛋白吸附、酶活化和细胞激活
- 表面具有无细胞毒性、生物学惰性、不可降解等特点
- 经过γ-辐照灭菌且无热原
- 实际生长表面直径为52.1mm
- 高度为15mm
- 由光学透明的原生聚苯乙烯制成
- 带有凸起小珠,便于堆放
- 具有透气孔,提供持续的气体交换

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3261 |
数量/包 | 5 /包 |
数量/箱 | 20 /箱 |
品牌 | Corning® |
培养皿式样 | 皮氏 |
皮氏培养皿式样 | 60 mm |
顶部式样 | 普通 |
表面处理 | 超低吸附 |
细胞生长面积 | 21 cm² |
建议中等容积 | 4.2 - 6.3 mL |
特性 | 一次性 |
直径 | 52.1 mm (近似值) |
高度 | 15 mm (近似值) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06525002
- Quality Certificate - Lot No.06125001
- Quality Certificate - Lot No.36224007
- Quality Certificate - Lot No.35824006
- Quality Certificate - Lot No.31924005
- Quality Certificate - Lot No.25824004
- Quality Certificate - Lot No.06624003
- Quality Certificate - Lot No.35223002
- Quality Certificate - Lot No.35023001
- Quality Certificate - Lot No.33022004
- Quality Certificate - Lot No.32422003
- Quality Certificate - Lot No.31122002
- Quality Certificate - Lot No.30522001
- Quality Certificate - Lot No.32821003
- Quality Certificate - Lot No.06021002
- Quality Certificate - Lot No.03621001
- Quality Certificate - Lot No.22320032
- Quality Certificate - Lot No.22020037
- Quality Certificate - Lot No.18320501
- Quality Certificate - Lot No.15020013
- Quality Certificate - Lot No.15020005
- Quality Certificate - Lot No.03720057
- Quality Certificate - Lot No.03720055
- Quality Certificate - Lot No.03720054
- Quality Certificate - Lot No.00320054
- Quality Certificate - Lot No.00320053
- Quality Certificate - Lot No.00320051
- Quality Certificate - Lot No.00320050
- Quality Certificate - Lot No.33519029
- Quality Certificate - Lot No.33519028