More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene High Bind Microplate, 20 per Bag, with Lid, Sterile
Product Number3361
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity of approximately 500ng of mouse IgG/cm²
- Ideal for immunoassays
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$472.64 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3361 |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | High Bind |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00424008
- Quality Certificate - Lot No.33923012
- Quality Certificate - Lot No.29023018
- Quality Certificate - Lot No.25723025
- Quality Certificate - Lot No.24023044
- Quality Certificate - Lot No.23323041
- Quality Certificate - Lot No.18023042
- Quality Certificate - Lot No.18023003
- Quality Certificate - Lot No.04723029
- Quality Certificate - Lot No.30922009
- Quality Certificate - Lot No.27622031
- Quality Certificate - Lot No.27422002
- Quality Certificate - Lot No.27322008
- Quality Certificate - Lot No.23722010
- Quality Certificate - Lot No.11422009
- Quality Certificate - Lot No.08722020
- Quality Certificate - Lot No.01222064
- Quality Certificate - Lot No.34321039
- Quality Certificate - Lot No.27321045
- Quality Certificate - Lot No.16021001
- Quality Certificate - Lot No.14121052
- Quality Certificate - Lot No.14121001
- Quality Certificate - Lot No.08221027
- Quality Certificate - Lot No.08121027
- Quality Certificate - Lot No.01121010
- Quality Certificate - Lot No.35420002
- Quality Certificate - Lot No.32620003
- Quality Certificate - Lot No.28220001
- Quality Certificate - Lot No.28020045
- Quality Certificate - Lot No.27420053