Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Permeable Support with 3.0 µm Pore Polycarbonate Membrane, 2 per Case, Sterile
Product Number3385
- HTS Transwell®-96 permeable supports have an array of 96 wells with permeable inserts connected by a rigid robotics-friendly tray
- Product includes: HTS Transwell®-96 permeable support insert, receiver plate (96 wells for growth or assay steps) and 1 sterile lid; 2 sets per case
- 3.0 µm pores size PC (polycarbonate) membrane
- Membrane area for cell growth or cell migration is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
- All membranes are treated for cell attachment
- Receiver plates are untreated
- Lid – minimizes evaporation and protects against contamination
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$233.65 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3385 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Cell Growth Area | 0.143 cm² (approx.) |
| Recommended Medium Well Volume | 0.235 mL |
| Recommended Medium Insert Volume | 0.075 mL |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 3 µm |
| Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25925030
- Quality Certificate - Lot No.35124026
- Quality Certificate - Lot No.31024036
- Quality Certificate - Lot No.30924034
- Quality Certificate - Lot No.19224011
- Quality Certificate - Lot No.07824033
- Quality Certificate - Lot No.03724034
- Quality Certificate - Lot No.28423004
- Quality Certificate - Lot No.24423019
- Quality Certificate - Lot No.23323018
- Quality Certificate - Lot No.21223061
- Quality Certificate - Lot No.16423006
- Quality Certificate - Lot No.14623019
- Quality Certificate - Lot No.11023035
- Quality Certificate - Lot No.08823013
- Quality Certificate - Lot No.30522004
- Quality Certificate - Lot No.15222056
- Quality Certificate - Lot No.12922029
- Quality Certificate - Lot No.33621037
- Quality Certificate - Lot No.33521056
- Quality Certificate - Lot No.32221003
- Quality Certificate - Lot No.03521024
- Quality Certificate - Lot No.35120018
- Quality Certificate - Lot No.16220028
- Quality Certificate - Lot No.02020031
- Quality Certificate - Lot No.34719037
- Quality Certificate - Lot No.33819014
- Quality Certificate - Lot No.33719018
- Quality Certificate - Lot No.09319014
- Quality Certificate - Lot No.25418009