Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 12 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3401

- Treated for optimal cell attachment
- Packaged 12 inserts in a 12 well plate, 4 plates per case
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$324.32 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3401 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Plate Format | 12-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 1.12 cm² |
Recommended Medium Well Volume | 1.5 mL |
Recommended Medium Insert Volume | 0.5 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | 1x10⁸ pores per cm² |
Membrane Diameter | 12 mm |
Lids Included | Yes |
Specifications Documents
Compatible Accessories

Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3513In Stock
$187.46 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.20225005
- Quality Certificate - Lot No.19825010
- Quality Certificate - Lot No.14125041
- Quality Certificate - Lot No.14025042
- Quality Certificate - Lot No.09725041
- Quality Certificate - Lot No.09525014
- Quality Certificate - Lot No.09425016
- Quality Certificate - Lot No.08025036
- Quality Certificate - Lot No.07925035
- Quality Certificate - Lot No.07825042
- Quality Certificate - Lot No.07725049
- Quality Certificate - Lot No.07625056
- Quality Certificate - Lot No.07525011
- Quality Certificate - Lot No.07425007
- Quality Certificate - Lot No.07325012
- Quality Certificate - Lot No.05725016
- Quality Certificate - Lot No.05625040
- Quality Certificate - Lot No.05525047
- Quality Certificate - Lot No.05425016
- Quality Certificate - Lot No.05325011
- Quality Certificate - Lot No.05225036
- Quality Certificate - Lot No.05125015
- Quality Certificate - Lot No.05025020
- Quality Certificate - Lot No.00325006
- Quality Certificate - Lot No.36524006
- Quality Certificate - Lot No.36324003
- Quality Certificate - Lot No.35824040
- Quality Certificate - Lot No.22224030
- Quality Certificate - Lot No.22124019
- Quality Certificate - Lot No.22024037