Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 6.5 mm Transwell® with 0.4 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3413


(This is the suggested replacement for 93413)
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$300.41 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3413 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 0.33 cm² |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polycarbonate |
Membrane Pore Size | 0.4 µm |
Nominal Pore Density | 1x10⁸ pores per cm² |
Membrane Diameter | 6.5 mm |
Lids Included | Yes |
Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories

Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
$204.70 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$551.81 per case
Available Certificates
- Quality Certificate - Lot No.23125039
- Quality Certificate - Lot No.23025041
- Quality Certificate - Lot No.22425056
- Quality Certificate - Lot No.21925047
- Quality Certificate - Lot No.21725050
- Quality Certificate - Lot No.19025019
- Quality Certificate - Lot No.18925051
- Quality Certificate - Lot No.18825046
- Quality Certificate - Lot No.17325013
- Quality Certificate - Lot No.17125004
- Quality Certificate - Lot No.17025009
- Quality Certificate - Lot No.14025002
- Quality Certificate - Lot No.13925012
- Quality Certificate - Lot No.13825005
- Quality Certificate - Lot No.13625022
- Quality Certificate - Lot No.10125017
- Quality Certificate - Lot No.10025052
- Quality Certificate - Lot No.09925028
- Quality Certificate - Lot No.09825032
- Quality Certificate - Lot No.06325002
- Quality Certificate - Lot No.06225031
- Quality Certificate - Lot No.06125014
- Quality Certificate - Lot No.06025012
- Quality Certificate - Lot No.05925045
- Quality Certificate - Lot No.05925023
- Quality Certificate - Lot No.05825014
- Quality Certificate - Lot No.01925013
- Quality Certificate - Lot No.01725039
- Quality Certificate - Lot No.01625047
- Quality Certificate - Lot No.01525039