Corning® 6.5 mm Transwell® with 8.0 µm Pore Polycarbonate Membrane Insert, Sterile
Product Number3422
This is the suggested replacement for 3403.
- Packaged 12 inserts in a 24 well plate, 4 plates per case
- Treated for optimal cell attachment
- Membrane must be stained for cell visibility
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
432,67 € per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3422 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 48 / Cs |
| Brand | Corning® |
| Plate Format | 24-well |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 0.33 cm² |
| Recommended Medium Well Volume | 0.6 mL |
| Recommended Medium Insert Volume | 0.1 mL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Material | Polycarbonate |
| Membrane Pore Size | 8 µm |
| Nominal Pore Density | 1x10⁵ pores per cm² |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
| Packaging Format | 12 Inserts/Plate/Pk, 4 Plates/Cs |
Specifications Documents
Compatible Accessories
Costar® 24-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3526In Stock
174,89 € per case
Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
589,77 € per case
Available Certificates
- Quality Certificate - Lot No.28725049
- Quality Certificate - Lot No.24125057
- Quality Certificate - Lot No.24125001
- Quality Certificate - Lot No.24025004
- Quality Certificate - Lot No.23925001
- Quality Certificate - Lot No.23825020
- Quality Certificate - Lot No.23725004
- Quality Certificate - Lot No.23325044
- Quality Certificate - Lot No.23225009
- Quality Certificate - Lot No.21625053
- Quality Certificate - Lot No.21325029
- Quality Certificate - Lot No.19525002
- Quality Certificate - Lot No.19225017
- Quality Certificate - Lot No.19125041
- Quality Certificate - Lot No.18225047
- Quality Certificate - Lot No.16925029
- Quality Certificate - Lot No.16825050
- Quality Certificate - Lot No.16825004
- Quality Certificate - Lot No.16725024
- Quality Certificate - Lot No.16425044
- Quality Certificate - Lot No.16325040
- Quality Certificate - Lot No.16225053
- Quality Certificate - Lot No.16125045
- Quality Certificate - Lot No.16125002
- Quality Certificate - Lot No.16025013
- Quality Certificate - Lot No.15925012
- Quality Certificate - Lot No.15825008
- Quality Certificate - Lot No.15725042
- Quality Certificate - Lot No.15625026
- Quality Certificate - Lot No.15525049