Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 24 mm Transwell® with 3 µm Pore Polyester Membrane Insert, Sterile
Product Number3452

- Treated for optimal cell attachment
- Packaged 6 inserts in a 6 well plate, 4 plates per case
- Excellent visibility under phase contrast microscopy
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$177.51 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3452 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Shape | Round |
Cell Growth Area | 4.67 cm² |
Recommended Medium Well Volume | 2.6 mL |
Recommended Medium Insert Volume | 1.5 mL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Membrane Material | Polyethylene terephthalate (PET) |
Membrane Pore Size | 3 µm |
Nominal Pore Density | 2x10⁶ pores per cm² |
Membrane Diameter | 24 mm |
Lids Included | Yes |
Specifications Documents
Compatible Accessories

Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
3516In Stock
$161.60 per case

Corning® 96-well Half Area Black Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
3694Out of Stock
$551.81 per case

Falcon® 6-well Deep Well TC-treated Polystyrene Plate, 1/Pack, 4/Case
355467In Stock
$53.73 per case
Available Certificates
- Quality Certificate - Lot No.27723002
- Quality Certificate - Lot No.27623027
- Quality Certificate - Lot No.27223037
- Quality Certificate - Lot No.26823035
- Quality Certificate - Lot No.26823034
- Quality Certificate - Lot No.17423004
- Quality Certificate - Lot No.17323022
- Quality Certificate - Lot No.17223030
- Quality Certificate - Lot No.17223029
- Quality Certificate - Lot No.33418046
- Quality Certificate - Lot No.17818028
- Quality Certificate - Lot No.17718030
- Quality Certificate - Lot No.17718005
- Quality Certificate - Lot No.30817001
- Quality Certificate - Lot No.30617037
- Quality Certificate - Lot No.30517047
- Quality Certificate - Lot No.22817036
- Quality Certificate - Lot No.10017047
- Quality Certificate - Lot No.34416030
- Quality Certificate - Lot No.28416049
- Quality Certificate - Lot No.24616030
- Quality Certificate - Lot No.11016016
- Quality Certificate - Lot No.34515048
- Quality Certificate - Lot No.25415019
- Quality Certificate - Lot No.16815036
- Quality Certificate - Lot No.06315037
- Quality Certificate - Lot No.00715045
- Quality Certificate - Lot No.31414032
- Quality Certificate - Lot No.22314045
- Quality Certificate - Lot No.10014009