Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Clear Flat Bottom Ultra-Low Attachment Microplate, Individually Wrapped, with Lid, Sterile
Product Number3474
- Ultra-Low Attachment surface with covalently bonded hydrogel that minimizes cell attachment, protein absorption, enzyme activation and cellular activation
- The surface is noncytotoxic, biologically inert and nondegradable
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Individually wrapped
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$506.91 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3474 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Cell Growth Area | 0.32 cm² (approx.) |
| Recommended Medium Well Volume | 100 - 200 µL |
| Recommended Working Volume | 75-200 µL |
| Surface Treatment | Ultra-Low Attachment |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15926074
- Quality Certificate - Lot No.15626041
- Quality Certificate - Lot No.13226027
- Quality Certificate - Lot No.13126051
- Quality Certificate - Lot No.09426007
- Quality Certificate - Lot No.09326029
- Quality Certificate - Lot No.04326051
- Quality Certificate - Lot No.00826058
- Quality Certificate - Lot No.00726026
- Quality Certificate - Lot No.35325028
- Quality Certificate - Lot No.31825025
- Quality Certificate - Lot No.29425050
- Quality Certificate - Lot No.17725040
- Quality Certificate - Lot No.17725016
- Quality Certificate - Lot No.17625009
- Quality Certificate - Lot No.12625015
- Quality Certificate - Lot No.12525021
- Quality Certificate - Lot No.12125052
- Quality Certificate - Lot No.12125022
- Quality Certificate - Lot No.11925013
- Quality Certificate - Lot No.11825031
- Quality Certificate - Lot No.09225029
- Quality Certificate - Lot No.09125034
- Quality Certificate - Lot No.06025003
- Quality Certificate - Lot No.05725034
- Quality Certificate - Lot No.00625027
- Quality Certificate - Lot No.00425007
- Quality Certificate - Lot No.29624047
- Quality Certificate - Lot No.29524025
- Quality Certificate - Lot No.26124012