Corning® Fetal Bovine Serum, 500 mL, Regular, USDA Safety Tested
Product Number35-010-CV
- Fetal Bovine Serum, USDA Safety Tested.
- Collected at government approved harvest facilities in Mexico and Central America.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and triple 0.1 micron sterile filtered. Tested for sterility and mycoplasma and to applicable 9 CFR viral testing requirements as indicated on Certificate of Analysis.
当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。
Added to Your Shopping Cart
Details
| Product Number | 35-010-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | USDA Safety Tested |
| Type | Fetal |
| Treatment | None |
| Sterile | Yes |
Specifications Documents