Costar® 12-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Product Number3513
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$187.46 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3513 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 12-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Volume | 6.9 mL |
| Cell Growth Area | 3.8 cm² (approx.) |
| Recommended Medium Well Volume | 0.76 - 1.14 mL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07426017
- Quality Certificate - Lot No.07326017
- Quality Certificate - Lot No.07226047
- Quality Certificate - Lot No.07126044
- Quality Certificate - Lot No.06126005
- Quality Certificate - Lot No.05126037
- Quality Certificate - Lot No.05126002
- Quality Certificate - Lot No.02326002
- Quality Certificate - Lot No.02226001
- Quality Certificate - Lot No.02126001
- Quality Certificate - Lot No.00526601
- Quality Certificate - Lot No.35425601
- Quality Certificate - Lot No.34625010
- Quality Certificate - Lot No.34525022
- Quality Certificate - Lot No.34425035
- Quality Certificate - Lot No.32725011
- Quality Certificate - Lot No.32625017
- Quality Certificate - Lot No.32425036
- Quality Certificate - Lot No.32325043
- Quality Certificate - Lot No.32025023
- Quality Certificate - Lot No.31925026
- Quality Certificate - Lot No.31825034
- Quality Certificate - Lot No.31725051
- Quality Certificate - Lot No.29325601
- Quality Certificate - Lot No.27125009
- Quality Certificate - Lot No.27025004
- Quality Certificate - Lot No.26925018
- Quality Certificate - Lot No.26825036
- Quality Certificate - Lot No.26725021
- Quality Certificate - Lot No.26625003