Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 6-well Clear TC-treated Multiple Well Plates, Individually Wrapped, Sterile
Product Number3516

- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$161.60 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3516 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 6-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Volume | 16.8 mL |
Cell Growth Area | 9.5 cm² (approx.) |
Recommended Medium Well Volume | 1.9 - 2.9 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25725601
- Quality Certificate - Lot No.25225601
- Quality Certificate - Lot No.24625059
- Quality Certificate - Lot No.24625004
- Quality Certificate - Lot No.24525016
- Quality Certificate - Lot No.24125006
- Quality Certificate - Lot No.24025015
- Quality Certificate - Lot No.23925021
- Quality Certificate - Lot No.23525018
- Quality Certificate - Lot No.23425044
- Quality Certificate - Lot No.23425006
- Quality Certificate - Lot No.23325020
- Quality Certificate - Lot No.23025026
- Quality Certificate - Lot No.22825021
- Quality Certificate - Lot No.20425084
- Quality Certificate - Lot No.20425008
- Quality Certificate - Lot No.20325074
- Quality Certificate - Lot No.20325003
- Quality Certificate - Lot No.19125048
- Quality Certificate - Lot No.19025087
- Quality Certificate - Lot No.18925057
- Quality Certificate - Lot No.18925005
- Quality Certificate - Lot No.18825018
- Quality Certificate - Lot No.18725006
- Quality Certificate - Lot No.18625011
- Quality Certificate - Lot No.18325055
- Quality Certificate - Lot No.18225052
- Quality Certificate - Lot No.18125010
- Quality Certificate - Lot No.17425002
- Quality Certificate - Lot No.17325005