Falcon® 150 mm TC-treated Cell Culture Dish with 20 mm Grid, Sterile, 10/Pack, 100/Case
产品编号353025
Falcon® 150mm Cell Culture Dish with 20mm Molded Grid, TC-treated Polystyrene, Sterile, 10/Pack, 100/Case
- Actual Dimensions - 142.57mm O.D. x 24.77mm
- Flat, optically clear polystyrene surfaces for distortion-free microscopic visualization of cells
- Uniform surface chemistry created by vacuum-gas plasma treatment promotes cell attachment
- Improved handling of small dishes with the unique Easy-Grip design
- Nonpyrogenic
- Sterile
- Packaged in peel-open, medical-style bags
- Crystal-grade virgin polystyrene
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
现货
详情
| 产品编号 | 353025 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Falcon® |
| Dish Style | Petri |
| Petri Dish Style | 150 mm |
| Surface Treatment | TC-Treated |
| Cell Growth Area | 151.9 cm² |
| Recommended Medium Volume | 45 - 50 mL |
| Diameter | 150 mm |
| O.D. | 142.57 mm |
| Sterile | Yes |
| Dish Type | Stackable |
| Vented | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 01526502
- 质量证书 – 批号 01226501
- 质量证书 – 批号 36125501
- 质量证书 – 批号 9357002
- 质量证书 – 批号 9356003
- 质量证书 – 批号 9354005
- 质量证书 – 批号 9352007
- 质量证书 – 批号 9350007
- 质量证书 – 批号 9349006
- 质量证书 – 批号 9349005
- 质量证书 – 批号 9345005
- 质量证书 – 批号 9345004
- 质量证书 – 批号 9342006
- 质量证书 – 批号 9339006
- 质量证书 – 批号 9338001
- 质量证书 – 批号 9336001
- 质量证书 – 批号 9335008
- 质量证书 – 批号 9329009
- 质量证书 – 批号 9329007
- 质量证书 – 批号 9328016
- 质量证书 – 批号 9327009
- 质量证书 – 批号 9327006
- 质量证书 – 批号 9325008
- 质量证书 – 批号 9325007
- 质量证书 – 批号 9325003
- 质量证书 – 批号 9324007
- 质量证书 – 批号 9323020
- 质量证书 – 批号 9323013
- 质量证书 – 批号 9322015
- 质量证书 – 批号 9321015