Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number353046
Falcon® 6-well Clear Multiwell Plate is comprised of clear TC-treated polystyrene. Flat bottom, with low evaporation lid, individually wrapped, sterile, 50/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$136.58 per case
| Product Number | 353046 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Well Shape | Round |
| Cell Growth Area | 9.6 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
- Quality Certificate - Lot No.JW002
- Quality Certificate - Lot No.9356001
- Quality Certificate - Lot No.9350001
- Quality Certificate - Lot No.9349001
- Quality Certificate - Lot No.9346001
- Quality Certificate - Lot No.9342002
- Quality Certificate - Lot No.9342001
- Quality Certificate - Lot No.9339001
- Quality Certificate - Lot No.9337001
- Quality Certificate - Lot No.9335001
- Quality Certificate - Lot No.9328004
- Quality Certificate - Lot No.9323006
- Quality Certificate - Lot No.9321007
- Quality Certificate - Lot No.9321006
- Quality Certificate - Lot No.9319005
- Quality Certificate - Lot No.9316005
- Quality Certificate - Lot No.9314001
- Quality Certificate - Lot No.9313003
- Quality Certificate - Lot No.9312003
- Quality Certificate - Lot No.9310002
- Quality Certificate - Lot No.9307004
- Quality Certificate - Lot No.9307003
- Quality Certificate - Lot No.9302001
- Quality Certificate - Lot No.9293007
- Quality Certificate - Lot No.9286003
- Quality Certificate - Lot No.9279003
- Quality Certificate - Lot No.9274006
- Quality Certificate - Lot No.9270003
- Quality Certificate - Lot No.9265006
- Quality Certificate - Lot No.9261004