Falcon® 24-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 50/Case
Product Number353047
Falcon® 24-well Clear Flat Bottom TC-treated Polystyrene Multiwell Cell Culture Plate, with lid, individually wrapped, sterile, 50/case - Standard Tissue Culture
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of media is 0.8-1 mL
- Working volume of trypsin is 0.08-0.1 mL (Your lab protocol may call for another proteolytic enzyme.)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$174.66 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353047 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Well Shape | Round |
| Cell Growth Area | 1.9 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Membrane Diameter | 6.5 mm |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9344002
- Quality Certificate - Lot No.9343001
- Quality Certificate - Lot No.9339003
- Quality Certificate - Lot No.9339002
- Quality Certificate - Lot No.9337004
- Quality Certificate - Lot No.9297006
- Quality Certificate - Lot No.9295009
- Quality Certificate - Lot No.9294012
- Quality Certificate - Lot No.9291004
- Quality Certificate - Lot No.9290009
- Quality Certificate - Lot No.9280004
- Quality Certificate - Lot No.9278003
- Quality Certificate - Lot No.9277002
- Quality Certificate - Lot No.9240002
- Quality Certificate - Lot No.9239006
- Quality Certificate - Lot No.9238003
- Quality Certificate - Lot No.9237006
- Quality Certificate - Lot No.9235004
- Quality Certificate - Lot No.9233005
- Quality Certificate - Lot No.9231020
- Quality Certificate - Lot No.9228004
- Quality Certificate - Lot No.9225006
- Quality Certificate - Lot No.9224011
- Quality Certificate - Lot No.9222001
- Quality Certificate - Lot No.9220004
- Quality Certificate - Lot No.9217008
- Quality Certificate - Lot No.9175006
- Quality Certificate - Lot No.9171004
- Quality Certificate - Lot No.9169004
- Quality Certificate - Lot No.9164005