
Falcon® 48-well Clear Flat Bottom TC-treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number353078

Flat bottom, with low evaporation lid. Individually wrapped, sterile, 50/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 0.5-0.8 mL
- Working volume of Trypsin is 0.05-0.08 mL (Your lab protocol may call for another proteolytic enzyme.)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 353078 |
Qty./Pk | 1 / Pk |
Qty./Cs | 50 / Cs |
Brand | Falcon® |
Plate Format | 48-well |
Well Shape | Round |
Cell Growth Area | 0.75 cm² |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9324006
- Quality Certificate - Lot No.9323008
- Quality Certificate - Lot No.9323007
- Quality Certificate - Lot No.9322006
- Quality Certificate - Lot No.9317006
- Quality Certificate - Lot No.9148010
- Quality Certificate - Lot No.9143004
- Quality Certificate - Lot No.9143003
- Quality Certificate - Lot No.9141007
- Quality Certificate - Lot No.9137005
- Quality Certificate - Lot No.9135004
- Quality Certificate - Lot No.9134005
- Quality Certificate - Lot No.9134004
- Quality Certificate - Lot No.9125003
- Quality Certificate - Lot No.9078006
- Quality Certificate - Lot No.9071006
- Quality Certificate - Lot No.9065002
- Quality Certificate - Lot No.9063003
- Quality Certificate - Lot No.9022006
- Quality Certificate - Lot No.9007007
- Quality Certificate - Lot No.8323014
- Quality Certificate - Lot No.8322012
- Quality Certificate - Lot No.8315008
- Quality Certificate - Lot No.8308008
- Quality Certificate - Lot No.8256006
- Quality Certificate - Lot No.8254009
- Quality Certificate - Lot No.8247005
- Quality Certificate - Lot No.8245020
- Quality Certificate - Lot No.8203012
- Quality Certificate - Lot No.8196014