Falcon® 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number353136
Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
- Secure stacking provides stability from accidental tips or spills
- Nonpyrogenic
- Volumetric graduations and writing patch
- Vented caps incorporate a 0.2 µm hydrophobic membrane for optimal gas exchange
- Growth area and volume are nominal
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$228.67 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353136 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 60 / Cs |
| Brand | Falcon® |
| Flask Shape | Rectangular |
| Neck Style | Canted |
| Surface Treatment | TC-Treated |
| Graduations | Yes |
| Cap Style | Vented |
| Cap Diameter | 28 mm |
| Cap Color | Blue |
| Sterile | Yes |
| Graduation Range | 10 - 200 mL |
| Surface Area | 75 cm² |
Specifications Documents