Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Bag, 36/Case
Product Number353224
Falcon® 6-well Multiwell Plate is comprised of clear TC-treated polystyrene. Flat bottom, with low evaporation lid, sterile, 6/pack, 36/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.Reliable vacuum-gas plasma tissue culture treatment provides well-to-well and plate-to-plate consistency.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$104.06 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 353224 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 36 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Well Shape | Round |
| Cell Growth Area | 9.6 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents