Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 24-well TC-treated Cell Polystyrene Permeable Support Companion Plate, with Lid, Sterile, 1/Pack, 50/Case
Product Number353504
This is suggested replacement for 354569 or 354575.
Falcon® 24-well Permeable Support Companion Plate, with lid, is comprised of tissue-culture treated polystyrene. It is specifically designed for use with Falcon or Corning® BioCoat™ Cell Culture Inserts and may be used with or without cell culture inserts.
- Tissue Culture-treated
- Sterile
- Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$215.57 per case
In Stock
| Product Number | 353504 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 24-well |
| Cell Growth Area | 2 cm² |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
| Application | Air-Liquid Interface (ALI) Cultures |